Overview

Description

ISL9007 is a high performance LDO that delivers a continuous 400mA of load current. It has a low standby current and high PSRR and is stable with output capacitance of 1µF to 10µF with an ESR of up to 200mΩ. The ISL9007 has a very high PSRR of 75dB and output noise less than 30µVRMS. When coupled with a no load quiescent current of 50µA (typical), and 1µA (max) shutdown current, the ISL9007 is an ideal choice for portable wireless equipment. The ISL9007 comes in fixed voltage options of 3. 3V, 2. 85V, 2. 8V, and 2. 5V with ±1. 8% output voltage accuracy over-temperature, line and load. Other output voltage options may be available upon request.

Features

  • High performance LDO with 400mA continuous output
  • Excellent transient response to large current steps
  • Excellent load regulation: <0.1% voltage change across full range of load current
  • Very high PSRR: 75dB @ 1kHz
  • Wide input voltage capability: 2.3V to 6.5V
  • Very low quiescent current: 50µA
  • Low dropout voltage: typically 200mV @ 400mA
  • Low output noise: typically 30µVRMS @ 100µA (2.5V)
  • Stable with 1µF to 10µF ceramic capacitors
  • Shutdown pin turns off LDO for 1µA (max) standby current
  • Soft-start to limit input current surge during enable
  • Current limit and overheat protection
  • ±1.8% accuracy over all operating conditions
  • 8 Ld MSOP package
  • -40°C to +85°C operating temperature range
  • Pb-free (RoHS compliant)

Comparison

Applications

Applications

  • PDAs, Cell Phones and Smart Phones
  • Portable Instruments, MP3 Players
  • Handheld Devices, including Medical Handhelds

Documentation

Type Title Date
Datasheet PDF 558 KB
Brochure PDF 8.73 MB
Brochure PDF 5.49 MB 日本語
Brochure PDF 11.35 MB 日本語 , 简体中文
Product Change Notice PDF 178 KB
Application Note PDF 509 KB
Application Note PDF 397 KB
7 items

Design & Development

Boards & Kits

Boards & Kits

Models