Overview

Features

  • IT (RMS) : 5 A
  • VDRM : 600 V
  • Tj: 150°C
  • IFGTI, IRGTI, IRGT III: 15 mA (10 mA) Note5
  • Insulated Type
  • Planar Passivation Type
  • Viso: 2000 V

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 498 KB
Brochure PDF 8.73 MB
Brochure PDF 5.20 MB 日本語
Brochure PDF 1.92 MB
4 items

Design & Development

Models