Overview

Features

  • IT(RMS) : 4 A
  • VDRM : 800 V
  • IFGTI, IRGTI, IRGT III: 35 mA or 10mA(IGT item:1)
  • Tj: 150 °C
  • High Commutation
  • Planar Passivation Type

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 443 KB
Brochure PDF 5.20 MB 日本語
Product Reliability Report PDF 281 KB
Brochure PDF 1.92 MB
4 items

Design & Development

Models