Overview

Features

  • IT(RMS) : 25 A
  • VDRM: 600 V
  • IFGTI, IRGTI, IRGTIII: 50 mA
  • Viso: 2000 V
  • The product guaranteed maximum junction temperature of 150°C
  • Insulated Type
  • Planar Type

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 139 KB 日本語
Brochure PDF 5.20 MB 日本語
Product Reliability Report PDF 291 KB
Brochure PDF 1.92 MB
4 items

Design & Development

Models