Overview

Features

  • IT(AV) : 12 A
  • VDRM : 600 V
  • IGT : 30 mA
  • Tj : 150°C
  • Insulated Type (Viso : 2000 V)
  • Planar Passivation Type

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 455 KB
Brochure PDF 8.73 MB
Brochure PDF 5.20 MB 日本語
Product Reliability Report PDF 291 KB
Brochure PDF 1.92 MB
5 items

Design & Development

Models