The 8400110I is a Low Jitter Telecom Rate- Conversion PLL that provides accurate and reliable frequency conversion. The 8400110I generates a 65.536MHz clock that is either locked to the input reference or locked to the external crystal or oscillator. In the locked mode, the reference input is continuously monitored for a failure condition. In the event of a failure, the PLL continues to provide a stable free-running clock, ensuring system reliability.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Buy / Sample |
|
---|---|---|---|---|---|---|
Part Number | ||||||
VFQFPN | 32 | I | Yes | Tray | ||
VFQFPN | 32 | I | Yes | Reel |