Overview

Description

MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.

Features

  • Low on-resistance
    RDS(on) = 0.036 Ω typ. (at ID = 22.5 A, VGS = 10 V, Ta = 25°C)
  • Low leakage current
  • High speed switching

Comparison

Applications

Documentation

Type Title Date
Brochure PDF 8.73 MB
Application Note PDF 3.23 MB 日本語
Application Note PDF 648 KB 日本語
Datasheet PDF 80 KB
4 items

Design & Development

Models