Overview

Description

The 2SK3899-ZK is a Nch Single Power Mosfet 60V 84A 5.3Mohm Mp-25Zk/To-263.

Features

  • Super low on-state resistance
    RDS(on)1 = 5.3 mΩ MAX. (VGS = 10 V, ID = 42 A)
    RDS(on)2 = 6.5 mΩ MAX. (VGS = 4.5 V, ID = 42 A)
  • Low Ciss: Ciss = 5500 pF TYP.
  • Built-in gate protection diode
  • Comparison

    Applications

    Documentation

    Type Title Date
    Brochure PDF 8.73 MB
    Application Note PDF 648 KB 日本語
    Datasheet PDF 281 KB
    3 items

    Design & Development

    Models