Overview

Description

The 2SK3811-ZP is N-channel MOS Field Effect Transistor designed for high current switching applications.

Features

  • Super low on-state resistance
    RDS(on) = 1.8 mΩ MAX. (VGS = 10 V, ID = 55 A)
  • High Current Rating: ID(DC) = ±110 A

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 268 KB
Brochure PDF 8.73 MB
Application Note PDF 648 KB 日本語
3 items

Design & Development

Models