Overview

Description

The 2SK3577 is a Nch Single Power Mosfet 30V 3.5A 63Mohm Tmm/Sc-96.

Features

  • 2.5 V drive available
  • Low on-state resistance
    RDS(on)1 = 63 mΩ MAX. (VGS = 4.5 V, ID = 2.0 A)
    RDS(on)2 = 65 mΩ MAX. (VGS = 4.0 V, ID = 2.0 A)
    RDS(on)3 = 91 mΩ MAX. (VGS = 2.5 V, ID = 2.0 A)
  • Comparison

    Applications

    Documentation

    Type Title Date
    Brochure PDF 8.73 MB
    Application Note PDF 648 KB 日本語
    Datasheet PDF 200 KB 日本語
    3 items

    Design & Development

    Models