Overview

Description

The 2SJ605 is a Pch Single Power Mosfet -60V -65A 20Mohm Mp-25/To-220Ab.

Features

  • Super low on-state resistance:
    RDS(on)1 = 20 mΩ MAX. (VGS = –10 V, ID = –33 A)
    RDS(on)2 = 31 mΩ MAX. (VGS = –4.0 V, ID = –33 A)
  • Low input capacitance
    Ciss = 4600 pF TYP. (VDS = –10 V, VGS = 0 A)
  • Built-in gate protection diode
  • Comparison

    Applications

    Documentation

    Type Title Date
    Application Note PDF 648 KB 日本語
    Datasheet PDF 214 KB
    2 items

    Design & Development

    Models