The 83026I-01 is a low skew, 1-to-2 Differential-to- LVCMOS/LVTTL Fanout Buffer. The differential input can accept most differential signal types (LVPECL, LVDS, LVHSTL, HCSL and SSTL) and translate to two single-ended LVCMOS/LVTTL outputs. The small 8-lead SOIC footprint makes this device ideal for use in applications with limited board space.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|
Part Number | ||||||||
83026BGI-01LF circleActive Samples Available |
TSSOP | 8 | I | Yes | Tube | 1 | Get Samples, | |
TSSOP | 8 | I | Yes | Reel | 1 | 4.54 | ||
83026BMI-01LF circleActive Samples Available |
SOIC | 8 | I | Yes | Tube | 1 | 6.184 | Get Samples, |
SOIC | 8 | I | Yes | Reel | 1 |