Overview

Description

The 83026I-01 is a low skew, 1-to-2 Differential-to- LVCMOS/LVTTL Fanout Buffer. The differential input can accept most differential signal types (LVPECL, LVDS, LVHSTL, HCSL and SSTL) and translate to two single-ended LVCMOS/LVTTL outputs. The small 8-lead SOIC footprint makes this device ideal for use in applications with limited board space.

Features

  • Two LVCMOS / LVTTL outputs
  • Differential CLK, nCLK input pair
  • CLK, nCLK pair can accept the following differential input levels: LVPECL, LVDS, LVHSTL, HCSL, SSTL
  • Maximum output frequency: 350MHz
  • Output skew: 15ps (maximum)
  • Part-to-part skew: 600ps (maximum)
  • Additive phase jitter, RMS: 0.03ps (typical)
  • Small 8 lead SOIC package saves board space
  • 3.3V core, 3.3V, 2.5V or 1.8V output operating supply
  • -40°C to 85°C ambient operating temperature
  • Available lead-free RoHS (6) package

Comparison

Applications

Documentation

Design & Development

Models