High-Efficiency Buck-Boost Regulators with 4.1A Switches Evaluation Board
The ISL91107IRN-EVZ platform allows for a quick evaluation of the high-performance features of the ISL91107IR buck-boost regulator. The ISL91107IRN-EVZ is used to...
The ISL91107IR is a highly-integrated buck-boost switching regulator that accepts input voltages either above or below the regulated output voltage. Unlike other buck-boost regulators, this regulator automatically transitions between operating modes without significant output disturbance.
This device is capable of delivering up to 2A of output current (PVIN = 2.8V, VOUT = 3.3V) and provides excellent efficiency due to its fully synchronous 4-switch architecture. No-load quiescent current of only 45µA also optimizes efficiency under light load conditions.
The ISL91107IR is designed for standalone applications and supports 3.3V fixed output voltages or variable output voltages with an external resistor divider. Output voltages as low as 1V or as high as 5.2V are supported using an external resistor divider.
The ISL91107IR requires only a single inductor and very few external components. Power supply solution size is minimized by its 2.5MHz switching frequency, allowing small size external components. The ISL91107IR is available in a 3x4 20 Ld TQFN package. Alternatively, the ISL91107 is available in a 2.15mmx1.51mm WLCSP package.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 858 KB | |
Brochure | PDF 8.73 MB | |
Brochure | PDF 5.49 MB 日本語 | |
Application Note | PDF 509 KB | |
Application Note | PDF 397 KB | |
5 items
|
The ISL91107IRN-EVZ platform allows for a quick evaluation of the high-performance features of the ISL91107IR buck-boost regulator. The ISL91107IRN-EVZ is used to...
The ISL91107IRA-EVZ platform allows for a quick evaluation of the high-performance features of the ISL91107IR buck-boost regulator. The ISL91107IRA-EVZ is used to...
The ISL91107IIN-EVZ and ISL91107IIA-EVZ platforms allow quick evaluation of the high-performance features of the ISL91107 buck-boost regulator. The ISL91107IIN-EVZ...
The ISL91107IIN-EVZ and ISL91107IIA-EVZ platforms allow quick evaluation of the high-performance features of the ISL91107 buck-boost regulator. The ISL91107IIA-EVZ...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.