Current Mode Active Clamp Forward Evaluation Board
The ISL6726EVAL1Z evaluation board is a 48V input to 5V output DC/DC converter that can output current up to 40A.
The ISL6726EVAL1Z board uses the ISL6726, an...
The ISL6726 is a highly featured single-ended PWM controller intended for applications using the active clamp forward converter topology in either n- or p-channel active clamp configurations, the asymmetric half-bridge topology, and the standard forward topologies with synchronous rectification. It is a current-mode PWM controller with many features designed to simplify its use. Among its many features are a precision oscillator which allows accurate control of the deadtime and maximum duty cycle, bi-directional synchronization with 180° phase shift for interleaving applications, adjustable soft-start and soft-stop, a low power disable mode, and average current limit for brick-wall overcurrent protection. This advanced BiCMOS design features low start-up and operating currents, adjustable switching frequency to greater than 1MHz, high current FET drivers, and very low propagation delays for a fast response to overcurrent faults.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.17 MB | |
Brochure | PDF 8.73 MB | |
Brochure | PDF 5.49 MB 日本語 | |
Brochure | PDF 11.35 MB 日本語 , 简体中文 | |
Product Change Notice | PDF 268 KB | |
Application Note | PDF 509 KB | |
Application Note | PDF 397 KB | |
7 items
|
The ISL6726EVAL1Z evaluation board is a 48V input to 5V output DC/DC converter that can output current up to 40A.
The ISL6726EVAL1Z board uses the ISL6726, an...
The ISL6726EVAL2Z evaluation board is a 24V input to 12V output DC/DC converter that can output current up to 7.5A. It is implemented with Renesas' ISL6726 active clamp...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.