Overview

Description

The ISL6730A, ISL6730B, ISL6730C, ISL6730D are active Power Factor Correction (PFC) controller ICs that use a boost topology. The controllers are suitable for AC/DC power systems, up to 2kW and over the universal line input. The ISL6730A, ISL6730B, ISL6730C, ISL6730D operate in Continuous Conduction Mode (CCM). Accurate input current shaping is achieved with a current error amplifier. A patent pending breakthrough negative capacitance technology minimizes zero crossing distortion and reduces the magnetic components size. The small external components result in a low cost design without sacrificing performance. The internally clamped 12. 5V gate driver delivers 1. 5A peak current to the external power MOSFET. The ISL6730A, ISL6730B, ISL6730C, ISL6730D provide a highly reliable system that is fully protected. Protection features include cycle-by-cycle overcurrent, over power limit, over-temperature, input brownout, output overvoltage and undervoltage protection. The ISL6730A, ISL6730B provide excellent power efficiency and transitions into a power saving skip mode during light load conditions, thus improving efficiency automatically. The ISL6730A, ISL6730B, ISL6730C, ISL6730D can be shut down by pulling the FB pin below 0. 5V or grounding the BO pin. The ISL6730C, ISL6730D have no skip mode. Two switching frequency options are provided. The ISL6730B, ISL6730D switch at 62kHz, and the ISL6730A, ISL6730C switch at 124kHz.

Features

  • Reduce component size requirements
  • Enables smaller, thinner AC/DC adapters
  • Choke and cap size can be reduced
  • Lower cost of materials
  • Excellent power factor over line and load regulation
  • Internal current compensation
  • CCM Mode with Patent pending IP for smaller EMI filter
  • Better light load efficiency
  • Automatic pulse skipping
  • Programmable or automatic shutdown
  • High reliable design
  • Cycle-by-cycle current limit
  • Input average power limit
  • OVP and OTP protection
  • Input brownout protection
  • Small 10 Ld MSOP package

Comparison

Applications

Applications

  • Desktop computer AC/DC adaptor
  • Laptop computer AC/DC adaptor
  • TV AC/DC power supply
  • AC/DC brick converters

Documentation

Type Title Date
Datasheet PDF 945 KB
Brochure PDF 8.73 MB
Brochure PDF 5.49 MB 日本語
Application Note PDF 509 KB
Application Note PDF 397 KB
5 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Other XLSX 1.29 MB
1 item

Boards & Kits

Boards & Kits

Models