Support is limited to customers who have already adopted these products.
The Intersil ISL84782 device contains precision, bidirectional, analog switches configured as a differential 4-channel multiplexer/demultiplexer. It is designed to operate from a single +1. 6V to +3. 6V supply. The device has an inhibit pin to simultaneously open all signal paths. ON resistance is 0. 5Ω with a +3V supply and 0. 62Ω with a single +1. 8V supply. Each switch can handle rail to rail analog signals. The off-leakage current is only 4nA max at +25°C and 30nA max at +85°C with a +3. 3V supply. All digital inputs are 1. 8V logic-compatible when using a single +3V supply. The ISL84782 is a differential 4 to 1 multiplexer device that is offered in a 16 Ld TSSOP package and a 16 Ld thin QFN
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 693 KB | |
Other | PDF 293 KB | |
End Of Life Notice | PDF 292 KB | |
Application Note | PDF 468 KB | |
4 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
MOQ |
Buy / Sample |
|
---|---|---|---|---|
Part Number | ||||
TQFN | Tube | 1000 | ||
TQFN | Reel | 6000 | ||
TQFN | Tube | 1000 | ||
TQFN | Reel | 6000 | ||
TSSOP | Tube | 960 | ||
TSSOP | Reel | 2500 |