Overview

Description

Support is limited to customers who have already adopted these products.

The Intersil ISL8391-ISL8393 devices are CMOS, precision, quad analog switches designed to operate from a single +2V to +12V supply or from a ±2V to ±6V supply. Targeted applications include battery powered equipment that benefit from the devices' low power consumption (1µW), low leakage currents (2. 5nA max), and fast switching speeds (tON = 60ns, tOFF = 30ns). A 4Ω maximum RON flatness ensures signal fidelity, while channel-to-channel mismatch is guaranteed to be less than 2Ω. The ISL8391, ISL8392, and ISL8393 are quad single-pole/single-throw (SPST) devices. The ISL8391 has four normally closed (NC) switches; the ISL8392 has four normally open (NO) switches; the ISL8393 has two NO and two NC switches and can be used as a dual SPDT, or a dual 2:1 multiplexer.

Features

  • Pin Compatible Replacements for MAX391 - MAX393
  • Four Separately Controlled SPST Switches
  • Pin Compatible with DG411, DG412, DG413
  • ON Resistance (RON) 20Ω(Typ) 35Ω(Max)
  • RON Matching Between Channels <1Ω
  • Low Power Consumption (PD) <1µW
  • Low Leakage Current (Max at 85°C) 2.5nA
  • Fast Switching Action
  • tON 60ns
  • tOFF 30ns
  • Minimum 2000V ESD Protection per Method 3015.7
  • TTL, CMOS Compatible

Comparison

Applications

Applications

  • Battery Powered, Handheld, and Portable Equipment Barcode Scanners Laptops, Notebooks, Palmtops
  • Communications Systems Radios Base Stations RF "Tee" Switches
  • Test Equipment Ultrasound CAT/PET SCAN Electrocardiograph
  • Audio and Video Switching
  • General Purpose Circuits +3V/+5V DACs and ADCs Digital Filters Operational Amplifier Gain Switching Networks High Frequency Analog Switching High Speed Multiplexing

Documentation

Type Title Date
Datasheet PDF 715 KB
End Of Life Notice PDF 320 KB
Product Change Notice PDF 152 KB
Application Note PDF 843 KB
4 items

Design & Development

Models