HI-200/HI-201 (dual/quad) are monolithic devices comprising independently selectable SPST switches which feature fast switching speeds (HI-200 240ns, and HI-201 185ns) combined with low power dissipation (15mW at 25°C). Each switch provides low ON resistance operation for input signal voltage up to the supply rails and for signal current up to 80mA. Rugged DI construction eliminates latch-up and substrate SCR failure modes. All devices provide break-before-make switching and are TTL and CMOS compatible for maximum application versatility. HI-200/HI-201 are ideal components for use in high frequency analog switching. Typical applications include signal path switching, sample and hold circuit, digital filters, and operational amplifier gain switching networks.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|
Part Number | |||||
HI1-0201-2 circleActive Samples Available |
CERDIP | Tube | Not Applicable | Get Samples, | |
HI3-0201-5Z circleActive Samples Available |
PDIP | Tube | Not Applicable | 5.727 | Get Samples, |
HI9P0201-5Z circleActive Samples Available |
SOICN | Tube | 3 | 7.831 | Get Samples, |
HI9P0201-5Z96 circleActive Samples Available |
SOICN | Reel | 3 | 7.831 | Get Samples, |
HI9P0201-9Z circleActive Samples Available |
SOICN | Tube | 3 | 7.805 | Get Samples, |