The DG441 and DG442 monolithic CMOS analog switches are drop-in replacements for the popular DG201A and DG202 series devices. They include four independent single pole single throw (SPST) analog switches, TTL and CMOS compatible digital inputs, and a voltage reference for logic thresholds. These switches feature lower analog ON resistance (ON
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|
Part Number | |||||
DG442DVZ circleActive Samples Available |
TSSOP | Tube | 1 | 3.02 | Get Samples, |
DG442DVZ-T circleActive |
TSSOP | Reel | 1 | 1.531 | |
DG442DYZ circleActive Samples Available |
SOICN | Tube | 3 | 2.92 | Get Samples, |
DG442DYZ-T circleActive |
SOICN | Reel | 3 | 1.477 |