Overview

Description

The IDT5T915 2.5V differential (DDR) clock buffer is a user-selectable single-ended or differential input to five differential outputs built on advanced metal CMOS technology. The differential clock buffer fanout from a single or differential input to five differential or single-ended outputs reduces loading on the preceding driver and provides an efficient clock distribution network. The IDT5T915 can act as a translator from a differential HSTL, eHSTL, 1.8V/2.5V LVTTL, LVEPECL, or single-ended 1.8V/2.5V LVTTL input to HSTL, eHSTL, 1.8V/2.5V LVTTL outputs. Selectable interface is controlled by 3-level input signals that may be hard-wired to appropriate high-mid-low levels. The IDT5T915 true or complementary outputs can be asynchronously enabled/disabled. Multiple power and grounds reduce noise.

Features

  • Guaranteed Low Skew 60ps (max)
  • Very low duty cycle distortion 300ps (max)
  • High speed propagation delay 2ns (max)
  • Up to 250MHz operation
  • Very low CMOS power levels
  • Hot insertable and over-voltage tolerant inputs
  • 3-level inputs for selectable interface
  • Selectable HSTL, eHSTL, 1.8V / 2.5V LVTTL, or LVEPECL input interface
  • Selectable differential or single-ended inputs and five differential outputs
  • 2.5V VDD
  • Available in TSSOP package

Comparison

Applications

Documentation

Design & Development

Models