The R2A20178 is a CMOS 8-bit 8ch D/A converter having a multiplying function and output buffer amplifiers. It has a serial data input and can easily communicate with a microcontroller by simple three-wiring method (DI, CLK, LD), and it is suitable for a use in automatic adjustment applications in conjunction with a MCU. The reference voltage terminals (VDAref1, VDAref2) are 4ch x 2 configuration, and the 4 quadrant operation is possible.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 176 KB 日本語 | |
1 item
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|
Part Number | |||||
R2A20178NP#W0 circleActive Samples Available |
HWQFN | Tape & Reel | 3 | 2.446 | Get Samples, |