400MHz Multiplexing Amplifier Evaluation Board
The ISL59420EVAL1 evaluation board contains all the circuitry needed to characterize critical performance parameters of the ISL59420 single 2:1 multiplexing amplifier,...
The ISL59420 is a 420MHz bandwidth 2:1 multiplexing amplifier designed primarily for video switching. This Mux-amp has user-settable gain and also feature a high speed three-state function to enable the output of multiple devices to be wired together. All logic inputs have pull-downs to ground and may be left floating. The ENABLE pin, when pulled high, sets the ISL59420 to the low current power-down mode for power sensitive applications - consuming just 5mW.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 831 KB | |
End Of Life Notice | PDF 1.17 MB | |
Price Increase Notice | PDF 208 KB | |
Product Advisory | PDF 363 KB | |
Product Change Notice | PDF 98 KB | |
Product Change Notice | PDF 135 KB | |
Product Change Notice | PDF 82 KB | |
Product Change Notice | PDF 117 KB | |
8 items
|
The ISL59420EVAL1 evaluation board contains all the circuitry needed to characterize critical performance parameters of the ISL59420 single 2:1 multiplexing amplifier,...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.