The EL4340, EL4342 are fixed unity gain mux amps featuring high slew rates and excellent bandwidth for video switching. These devices feature a high impedance output state (HIZ) that enables the outputs of multiple devices to be wired together. A power-down mode (ENABLE) is included to turn off un-needed circuitry in power sensitive applications. The ENABLE pin, when pulled high, sets the EL4340, EL4342 into standby power mode - consuming just 18mW. An added feature in the EL4340 is a latch enable function (LE) that allows independent logic control using a common logic bus.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 989 KB | |
Price Increase Notice | PDF 208 KB | |
Product Change Notice | PDF 328 KB | |
Product Change Notice | PDF 529 KB | |
Product Change Notice | PDF 135 KB | |
Manual - Development Tools | PDF 310 KB | |
6 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.