Overview

Description

Support is limited to customers who have already adopted these products.

The TW2804 includes four high quality NTSC / PAL video decoders, which convert analog composite to digital component YCbCr for security applications. The TW2804X contains four 10-bit A/D, proprietary digital gain/clamp controllers, and utilizes proprietary techniques for separating luminance & chrominance to reduce both cross-luminance and cross-chrominance artifacts. The high performance dual scalers in each channel offer two differently scaled video outputs with 54MHz ITU-R BT. 656 format for security system design. Four built-in motion detectors can also increase the feature of a security system.

Features

  • Four Video Decoders
  • Accepts all NTSC (M/N/4.43) / PAL (B/D/G/H/I/K/L/M/N/60) standard formats with auto detection
  • Four 10-bit video CMOS analog to digital converters
  • Adjust video level with proprietary automatic clamp and gain control
  • Proprietary architecture for locking to weak, noisy, or unstable signals
  • High performance adaptive comb filters for all NTSC/PAL standards
  • IF compensation filter for improvement of color demodulation
  • PAL delay lines for correcting PAL phase errors
  • Programmable hue, saturation, contrast, brightness and sharpness
  • Dual high quality horizontal and vertical down scaler for each channel
  • Four built-in motion detectors for security system
  • Supports the standard ITU-R BT.656 / 8bit ITU-R BT.601 format
  • Supports two differently scaled output mode with 54MHz ITU-R BT.656 format
  • Supports a two-wire serial or parallel interface
  • Low power consumption

Comparison

Applications

Applications

  • Quad/Mux Systems
  • 4ch/8ch/16ch DVR

Documentation

Type Title Date
Datasheet PDF 2.95 MB
End Of Life Notice PDF 60 KB
2 items

Design & Development

Models