Overview

Description

The D2-IPS family (D2-24044) device is a high performance, integrated Class-D amplifier power stage. The four power stage outputs are configurable as four separate Half-Bridge outputs, as two Full-Bridge outputs, or combinations of Half-Bridge and Full-Bridge. Individual power stage overload monitoring, on-chip temperature monitoring, and common alert logic outputs provide protection to integrate with the final system's controller.

Features

  • All digital class-D power stage
  • Four configurable power stage outputs supporting:
    • 2 Channels, Bridged
    • 4 Channels, Half-Bridge
    • 2 Channels, Half-Bridge, plus 1 Channel, Bridged
  • Output Power (bridged)
    • 25W (8Ω, <1% THD)
    • 30W (8Ω, <10% THD)
  • Single HV supply - wide 9V-26V range, plus internally-generated gate drive supply
  • Individual channel protection monitoring
  • Temperature and undervoltage monitoring
  • Efficient 38 Ld HTSSOP package

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 1.17 MB
Application Note PDF 184 KB
Application Note PDF 147 KB
Application Note PDF 297 KB
Product Advisory PDF 363 KB
5 items

Design & Development

Models