The ISL28130, ISL28230 and ISL28430 are single, dual and quad micropower, low offset drift operational amplifiers that are optimized for single and dual supply operation from 1. 8V to 5. 5V and ±0. 9V to ±2. 75V. Their low supply current of 20µA and rail-to-rail input/output enable the ISL28130, ISL28230, and ISL28430 to be an excellent general-purpose op amp for a range of applications. The ISL28130, ISL28230 and ISL28430 are ideal for handheld devices that operate off 2AA or single Li-ion batteries. The ISL28130 is available in industry standard pinouts for 5 Ld SOT-23, 5 Ld SC70 and 8 Ld SOIC packages. The ISL28230 is available in industry standard pinouts for 8 Ld MSOP, 8 Ld SOIC and 8 Ld DFN packages. The ISL28430 is available in 14 Ld TSSOP and 14 Ld SOIC packages. Commercial devices operate over the temperature range of 0°C to 70°C. Full temperature range devices operate over the temperature range of -40°C to 125°C.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|
Part Number | |||||
ISL28230CBZ circleActive Samples Available |
SOICN | Tube | 1 | 1.742 | Get Samples, |
ISL28230CBZ-T7 circleActive |
SOICN | Reel | 1 | 2.09 | |
ISL28230CRZ circleActive Samples Available |
DFN | Tube | 2 | 2.09 | Get Samples, |
ISL28230CRZ-T13 circleActive |
DFN | Reel | 2 | 0.9544 | |
ISL28230CRZ-T7 circleActive |
DFN | Reel | 2 | ||
ISL28230CUZ circleActive Samples Available |
MSOP | Tube | 2 | 2.045 | Get Samples, |
ISL28230CUZ-T7 circleActive |
MSOP | Reel | 2 | 2.09 | |
ISL28230FBZ circleActive Samples Available |
SOICN | Tube | 1 | 1.156 | Get Samples, |
ISL28230FBZ-T13 circleActive |
SOICN | Reel | 1 | 1.077 | |
ISL28230FBZ-T7 circleActive |
SOICN | Reel | 1 | ||
ISL28230FBZ-T7A circleActive Samples Available |
SOICN | Reel | 1 | 3.08 | Get Samples, |
ISL28230FRZ circleActive Samples Available |
DFN | Tube | 2 | Get Samples, | |
ISL28230FRZ-T13 circleActive |
DFN | Reel | 2 | 1.037 | |
ISL28230FRZ-T7 circleActive |
DFN | Reel | 2 | ||
ISL28230FUZ circleActive Samples Available |
MSOP | Tube | 2 | 1.156 | Get Samples, |
ISL28230FUZ-T7 circleActive |
MSOP | Reel | 2 | 2.35 | |
ISL28230FUZ-T7A circleActive Samples Available |
MSOP | Reel | 2 | Get Samples, |