μPC4570 is a high performance version of general-purpose low-noise operational amplifier μPC258, 4558. Various characteristics such as band, slew rate, including input equivalent noise were greatly improve in comparison to μPC258 and 4558. It is also possible to operate the amplifier with stability for gain of 1 (total feedback or unity gain)Therefore, it is ideal for application circuits such as audio preamplifiers, equalizers, tone controls, active filters. Under this product series, there is also a quad type μPC4574 with equivalent characteristics.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Buy / Sample |
|
---|---|---|---|---|
Part Number | ||||
SOP | 1 | |||
UPC4570G2-E1-A circleActive Samples Available |
SOP | 1 | Get Samples, | |
UPC4570G2-E2-A circleActive Samples Available |
SOP | 1 | Get Samples, |