The μPC258 and 4558 are dual operational amplifier with a built-in phase compensation circuit, feature High-Speed, wide band and low noise. Therefore, applications such as active filters, audio amplifiers and VCOs can be realized with a simple circuit configuration. Depending on the operating ambient temperature, µPC258 is suitable for communication application while µPC4558 is suitable for general-purpose usage. In addition, special arrangement products with sorted DC items are available. Along with this series of lineup, the quad type op-amp µPC458 and 4741 with same circuit configuration are also available.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Range |
Moisture Sensitivity Level (MSL) |
Buy / Sample |
|
---|---|---|---|---|---|
Part Number | |||||
SOP | 8 | -40 to +85°C | 1 | ||
UPC258G2-E1-A circleActive Samples Available |
SOP | 8 | -40 to +85°C | 1 | Get Samples, |
UPC258G2-E2-A circleActive Samples Available |
SOP | 8 | -40 to +85°C | 1 | Get Samples, |