Overview

Description

The μPC258 and 4558 are dual operational amplifier with a built-in phase compensation circuit, feature High-Speed, wide band and low noise. Therefore, applications such as active filters, audio amplifiers and VCOs can be realized with a simple circuit configuration. Depending on the operating ambient temperature, µPC258 is suitable for communication application while µPC4558 is suitable for general-purpose usage. In addition, special arrangement products with sorted DC items are available. Along with this series of lineup, the quad type op-amp µPC458 and 4741 with same circuit configuration are also available.

Features

  • Input Offset Voltage: ±0.5 mV (TYP.)
  • Input Offset Current: ±5 nA (TYP.)
  • Input Bias Current: 60 nA (TYP.)
  • Slew Rate: 1.0 V/µs (TYP.)
  • Input Equivalent Noise Voltage (RIAA): 1.0 µVr.m.s. (TYP.)
  • Built-In Phase Compensation Circuit
  • Built-In Output Short Circuit Protection
  • Standard Dual Op-Amp terminal connection (pin compatible)

Comparison

Applications

Documentation

Design & Development

Models