Overview

Description

The EL8302 represents a triple rail-to-rail amplifier with a - 3dB bandwidth of 500MHz and slew rate of 600V/µs. Running off a very low supply current of 5. 6mA per channel, the EL8302 also features inputs that go to 0. 15V below the VS- rail. The EL8302 includes a fast-acting disable/power-down circuit. With a 25ns disable and a 200ns enable, the EL8302 is ideal for multiplexing applications. The EL8302 is designed for a number of general purpose video, communication, instrumentation, and industrial applications. The EL8302 is available in an 16-pin SO and 16-pin QSOP packages and is specified for operation over the -40°C to +85°C temperature range.

Features

  • 500MHz -3dB bandwidth
  • 600V/µs slew rate
  • Low supply current = 5.6mA per amplifier
  • Supplies from 3V to 5.5V
  • Rail-to-rail output
  • Input to 0.15V below VS-
  • Fast 25ns disable
  • Low cost
  • Pb-Free available (RoHS compliant)

Comparison

Applications

Applications

  • Video amplifiers
  • Portable/hand-held products
  • Communications devices

Documentation

Design & Development

Models