The EL7457 is a High-Speed, non-inverting, quad CMOS driver. It is capable of running at clock rates up to 40MHz and features 2A peak drive capability and a nominal on-resistance of just 3Ω. The EL7457 is ideal for driving highly capacitive loads, such as storage and vertical clocks in CCD applications. It is also well suited to ATE pin driving, level-shifting, and clock-driving applications. The EL7457 is capable of running from single or dual power supplies while using ground referenced inputs. Each output can be switched to either the high (VH) or low (VL) supply pins, depending on the related input pin. The inputs are compatible with both 3V and 5V CMOS and TTL logic. The output enable (OE) pin can be used to put the outputs into a high-impedance state. This is especially useful in CCD applications, where the driver should be disabled during power down. The EL7457 also features very fast rise and fall times which are matched to within 1ns. The propagation delay is also matched between rising and falling edges to within 2ns. The EL7457 is available in 16-pin QSOP, 16-pin SO (0. 150"), and 16-pin QFN packages. All are specified for operation over the full -40°C to +85°C temperature range.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|
Part Number | |||||
EL7457CLZ circleActive Samples Available |
QFN | Tube | 3 | 4.836 | Get Samples, |
EL7457CLZ-T13 circleActive |
QFN | Reel | 3 | 3.531 | |
EL7457CLZ-T7 circleActive |
QFN | Reel | 3 | 6.47 | |
EL7457CSZ circleActive Samples Available |
SOICN | Tube | 3 | Get Samples, | |
EL7457CSZ-T13 circleActive |
SOICN | Reel | 3 | ||
EL7457CSZ-T7 circleActive |
SOICN | Reel | 3 | ||
EL7457CUZ circleActive Samples Available |
QSOP | Tube | 2 | 4.836 | Get Samples, |
EL7457CUZ-T13 circleActive |
QSOP | Reel | 2 | 3.531 | |
EL7457CUZ-T7 circleActive |
QSOP | Reel | 2 | 6.47 | |
EL7457CUZ-T7A circleActive |
QSOP | Reel | 2 | 9.25 |