µPC277GR-9LG, µPC277MP-KAA, µPC393GR-9LG are dual comparators designed to operate under single power supply. Features include low-voltage operation, common-mode input voltage range from V− (GND) level, open collector output, and low current consumption. Furthermore, these products can operate on a split power supply and used widely for various voltage comparison application. Depending on the usage and operating ambient temperature range, the µPC277GR-9LG, µPC277MP-KAA are designed for extended temperature and suited for wide operating ambient temperature application, while µPC393GR-9LG are designed for general purposes application. In addition, compatible DC parameter selection for the comparators also available. Along with this series of lineup, the quad type comparators, µPC177GR-9LG and µPC339GR-9LG with the same circuit configuration are also available.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|
Part Number | |||||
UPC277GR(20)-9LG-E1-A circleActive Samples Available |
TSSOP | 1 | 0.5151 | Get Samples, | |
UPC277GR(20)-9LG-E2-A circleActive Samples Available |
TSSOP | 1 | 0.5151 | Get Samples, | |
UPC277GR(5)-9LG-E1-A circleActive Samples Available |
TSSOP | 1 | 0.5151 | Get Samples, | |
UPC277GR-9LG-E1-A circleActive Samples Available |
TSSOP | 1 | Get Samples, | ||
UPC277GR-9LG-E2-A circleActive Samples Available |
TSSOP | 1 | Get Samples, |