The FCT3807 is a 3.3V clock driver built using advanced CMOS technology. This low skew clock driver offers 1:10 fanout. The large fanout from a single input reduces loading on the preceding driver and provides an efficient clock distribution network. Multiple power and grounds reduce noise. Typical applications are clock and signal distribution.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|
Part Number | |||||||
TSSOP | 20 | I | Yes | Tube | |||
SSOP | 20 | I | Yes | Tube | 3.35 | ||
SSOP | 20 | I | Yes | Reel | |||
SSOP | 20 | I | No | Tube | |||
QSOP | 20 | I | Yes | Tube | 2.096 | ||
QSOP | 20 | I | Yes | Reel | 1.767 | ||
QSOP | 20 | I | No | Tube | |||
SSOP | 20 | I | Yes | Tube | 3.914 | ||
SSOP | 20 | I | Yes | Reel | |||
QSOP | 20 | I | Yes | Tube | 3.914 | ||
QSOP | 20 | I | Yes | Reel | 3.409 |