The 84325 is a Crystal-to-3.3 VLVPECL Frequency Synthesizer with Fanout Buffer. The output frequency can be programmed using frequency select pins. The low phase noise characteristics of the 84325 make it an ideal clock source for Fibre Channel 1, Fibre Channel 2, InfiniBand and Gigabit Ethernet applications.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.