Overview

Description

The MK1574-01 is a Phase-Locked Loop (PLL) based clock synthesizer, which accepts an 8 kHz clock input as a reference, and generates many popular communications frequencies. All outputs are frequency locked together and to the input. This allows for the generation of locked clocks to the 8 kHz backplane clock, simplifying clock generation and distribution in communications systems.

Features

  • 3.3 volt operation
  • Packaged in 16-pin SOIC
  • Available in Pb (lead) free package
  • Accepts 8 kHz input clock
  • Output clock rates include T1, E1, T2, E2
  • Available in commercial (0

Comparison

Applications

Documentation

Design & Development

Models