Overview

Description

The IDT9LPRS462 is a main clock synthesizer chip that provides all clocks required for ATI RD/RS600-based systems. An SMBus interface allows full control of the device.

Features

  • Integrated Series Resistors on differential outputs
  • Greyhound Compatible CPU outputs
  • 2 - 0.7V Low Power differential CPU pairs
  • 8 - 0.7V Low Power differential SRC pairs
  • 4 - 0.7V Low Power differential ATIG pairs
  • 1 - 66 MHz HyperTransport clock
  • 2 - 48MHz USB clocks
  • 3 - 14.318MHz Reference clocks
  • Low power alternative to 951462

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 287 KB
End Of Life Notice PDF 125 KB
Product Change Notice PDF 361 KB
End Of Life Notice PDF 125 KB
End Of Life Notice PDF 122 KB
5 items

Design & Development

Models