Overview

Description

The 9DB833 zero-delay buffer supports PCIe Gen3 requirements, while being backwards compatible to PCIe Gen2 and Gen1. The 9DB833 is driven by a differential SRC output pair from an IDT 932S421 or 932SQ420 or equivalent main clock generator.

Features

  • Eight 0.7V HCSL differential output pairs
  • Phase jitter: PCIe Gen3 < 1ps rms
  • Phase jitter: PCIe Gen2 < 3.1ps rms
  • Phase jitter: PCIe Gen1 < 86ps peak to peak
  • Supports zero delay buffer mode and fanout mode
  • Bandwidth programming available
  • 3 selectable SMBus Addresses
  • 50-110 MHz operation in PLL mode
  • 5-166 MHz operation in Bypass mode

Comparison

Applications

Documentation

Design & Development

Models