The 9DB403 is compatible the Intel DB400 Differential Buffer Specification v2.0. This buffer provides four PCI-Express SRC clocks. The 9DB403 is driven by a differential input pair from a CK409/CK410/CK505 main clock generator.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|
Part Number | ||||||||
9DB403DFILF circleActive Samples Available |
SSOP | 28 | I | Yes | Tube | 1 | 3.035 | Get Samples, |
SSOP | 28 | I | Yes | Reel | 1 | |||
9DB403DFLF circleActive Samples Available |
SSOP | 28 | C | Yes | Tube | 1 | 2.833 | Get Samples, |
SSOP | 28 | C | Yes | Reel | 1 | 2.833 | ||
9DB403DGILF circleActive Samples Available |
TSSOP | 28 | I | Yes | Tube | 1 | Get Samples, | |
TSSOP | 28 | I | Yes | Reel | 1 | 2.559 | ||
9DB403DGLF circleActive Samples Available |
TSSOP | 28 | C | Yes | Tube | 1 | 2.833 | Get Samples, |
TSSOP | 28 | C | Yes | Reel | 1 | 2.39 |