The 9DB106 zero-delay buffer supports PCIe Gen1 and Gen2 clocking requirements. The 9DB106 is driven by a differential SRC output pair from an IDT CK410/CK505-compliant main clock generator. It attenuates jitter on the input clock and has a selectable PLL bandwidth to maximize performance in systems with or without Spread-Spectrum clocking. An SMBus interface allows control of the PLL bandwidth and bypass options, while 2 clock request (CLKREQ#) pins make the 9DB106 suitable for Express Card applications.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|
Part Number | ||||||||
9DB106BGILF circleActive Samples Available |
TSSOP | 28 | I | Yes | Tube | 1 | Get Samples, | |
TSSOP | 28 | I | Yes | Reel | 1 | 5.73 | ||
9DB106BGLF circleActive Samples Available |
TSSOP | 28 | C | Yes | Tube | 1 | 4.204 | Get Samples, |
TSSOP | 28 | C | Yes | Reel | 1 | 4.95 |