The FCT3807/A 3.3V clock driver is built using advanced dual metal CMOS technology. This low skew clock driver offers 1:10 fanout. The large fanout from a single input reduces loading on the preceding driver and provides an efficient clock distribution network. The FCT3807/A offers low capacitance inputs with hysteresis for improved noise margins. Multiple power and grounds reduce noise. Typical applications are clock and signal distribution.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|
Part Number | ||||||||
SSOP | 20 | C | Yes | Reel | 1 | |||
SSOP | 20 | I | Yes | Reel | 1 | 0.9014 | ||
QSOP | 20 | C | Yes | Reel | 1 | 0.6666 | ||
QSOP | 20 | I | Yes | Reel | 1 | 0.8201 | ||
SOIC | 20 | C | Yes | Reel | 1 | 1.01 | ||
SOIC | 20 | I | Yes | Reel | 1 | |||
74FCT3807QG circleActive Samples Available |
QSOP | 20 | C | Yes | Tube | 1 | Get Samples, | |
QSOP | 20 | C | Yes | Reel | 1 | |||
74FCT3807QGI circleActive Samples Available |
QSOP | 20 | I | Yes | Tube | 1 | 0.9898 | Get Samples, |
QSOP | 20 | I | Yes | Reel | 1 | 1.67 | ||
74FCT3807SOG circleActive Samples Available |
SOIC | 20 | C | Yes | Tube | 1 | 1.06 | Get Samples, |
SOIC | 20 | C | Yes | Reel | 1 | 0.8787 | ||
74FCT3807SOGI circleActive Samples Available |
SOIC | 20 | I | Yes | Tube | 1 | Get Samples, | |
SOIC | 20 | I | Yes | Reel | 1 | 1.376 |