The ICS670-02 is a high speed, low phase noise, Zero Delay Buffer (ZDB) which integrates IDT’s proprietary analog/digital Phase Locked Loop (PLL) techniques. Part of IDT’s ClockBlocksTM family, the part’s zero delay feature means that the rising edge of the input clock aligns with the rising edges of the outputs giving the appearance of no delay through the device. There are two identical outputs on the chip. The FBCLK should be used to connect to the FBIN. Each output has its own output enable pin. The ICS670-02 is ideal for synchronizing outputs in a large variety of systems, from personal computers to data
communications to video. By allowing off-chip feedback paths, the chip can eliminate the delay through other devices. The 15 different on-chip multipliers work in a variety of applications. For other multipliers, including functional multipliers, see the ICS527.
Features
Packaged in 16-pin SOIC
Pb (lead) free package, RoHS compliant
Clock inputs from 5 to 160 MHz (see page 2)
Patented PLL with low phase noise
Output clocks up to 160 MHz at 3.3 V
15 selectable on-chip multipliers
Power down mode available
Low phase noise: -111 dBc/Hz at 10 kHz
Output enable function tri-states outputs
Low jitter 15 ps one sigma
Advanced, low power, sub-micron CMOS process
Operating voltage of 3.3 V or 5 V
Industrial temperature range available (-40 to +85°C)
Comparison
Applications
Documentation
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.