The 5V41065 is a PCIe Gen2 compliant spread spectrum capable clock generator. The device has 2 differential HCSL outputs and can be used in communication or embedded systems to substantially reduce electro-magnetic interference (EMI). The spread amount and output frequency are selectable via select pins. The 5V41065 can also supply 25 MHz, 125 MHz and 200 MHz outputs for applications such as Ethernet.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|
Part Number | ||||||||
5V41065NLG circleActive Samples Available |
VFQFPN | 16 | C | Yes | Tray | 3 | Get Samples, | |
VFQFPN | 16 | C | Yes | Reel | 3 | |||
5V41065NLGI circleActive Samples Available |
VFQFPN | 16 | I | Yes | Tray | 3 | 3.61 | Get Samples, |
VFQFPN | 16 | I | Yes | Reel | 3 | 1.813 | ||
5V41065PGG circleActive Samples Available |
TSSOP | 16 | C | Yes | Tube | 1 | 3.35 | Get Samples, |
TSSOP | 16 | C | Yes | Reel | 1 | |||
5V41065PGGI circleActive Samples Available |
TSSOP | 16 | I | Yes | Tube | 1 | 3.61 | Get Samples, |
TSSOP | 16 | I | Yes | Reel | 1 |