The 557-01 is a clock chip designed for use in PCI Express® Cards as a clock source. It provides a pair of differential outputs at 100 MHz in a small 8-pin SOIC package. Using IDT's patented Phase-Locked Loop (PLL) techniques, the device takes a 25 MHz crystal input and produces HCSL (Host Clock Signal Level) differential outputs at 100 MHz clock frequency. LVDS signal levels can also be supported via an alternative termination scheme.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|
Part Number | ||||||||
557M-01LF circleActive Samples Available |
SOIC | 8 | C | Yes | Tube | 1 | 4.36 | Get Samples, |
SOIC | 8 | C | Yes | Reel | 1 | 2.189 |