Overview

Description

The Intersil HCS163MS is a radiation hardened synchronous presettable binary counter that features lookahead carry logic for use in high-speed counting applications. Counting and parallel load, and presetting are all accomplished synchronously with the positive transition of the clock. The HCS163MS utilizes advanced CMOS/SOS technology to achieve high-speed operation. This device is a member of the radiation hardened, high-speed, CMOS/SOS logic family. The HCS163MS is supplied in a 16-lead Ceramic Flatpack (K suffix) or an SBDIP package (D suffix).

Features

  • 3 micron radiation hardened CMOS SOS
  • Total dose 200K RAD (Si)
  • SEP effective LET no upsets: >100 MEV-cm2/mg
  • Single Event Upset (SEU) immunity < 2 x 10-9 errors/bit-day (Typ)
  • Dose rate survivability: >1 x 1012 RAD (Si)/s
  • Dose rate upset: >1010 RAD (Si)/s 20ns pulse
  • Latch-up free under any conditions
  • Military temperature range: -55 °C to +125 °C
  • Significant power reduction compared to LSTTL ICs
  • DC operating voltage range: 4.5V to 5.5V
  • Input Logic Levels
    • VIL = 30% of VCC
    • VIH = 70% of VCC
  • Input current levels Ii ≤ 5µA at VOL, VOH

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 402 KB
Brochure PDF 467 KB
Brochure PDF 4.85 MB
Price Increase Notice PDF 360 KB
Other
White Paper PDF 533 KB
Product Advisory PDF 499 KB
Product Change Notice PDF 230 KB
Application Note PDF 338 KB
9 items

Design & Development

Models