The Intersil HCS00MS is a radiation hardened quad 2-input NAND gate. A high on both inputs forces the output to a low state. The HCS00MS utilizes advanced CMOS/SOS technology to achieve high-speed operation. This device is a member of the radiation hardened, high-speed, CMOS/SOS logic family. The HCS00MS is supplied in a 14-lead Ceramic Flatpack (K suffix) or an SBDIP package (D suffix).
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
MOQ |
DLA SMD |
Buy / Sample |
|
---|---|---|---|---|---|
Part Number | |||||
HCS00DMSR circleLast Time Buy Samples Available |
SBDIP | Tube | 25 | 5962R9572401VCC | Get Samples, |
HCS00HMSR circleLast Time Buy Samples Available |
Die Waffle Pack | 100 | 5962R9572401V9A | Get Samples, | |
HCS00KMSR circleLast Time Buy Samples Available |
CFP | Tray | 25 | 5962R9572401VXC | Get Samples, |