The Renesas 80C88 high performance 8-/16-bit CMOS CPU is manufactured using a self-aligned silicon gate CMOS process (Scaled SAJI IV). Two modes of operation, Minimum for small systems and Maximum for larger applications such as multiprocessing, allow user configuration to achieve the highest performance level. Full TTL compatibility (with the exception of CLOCK) and industry-standard operation allow use of existing NMOS 8088 hardware and Renesas CMOS peripherals. Complete software compatibility with the 80C86, 8086, and 8088 microprocessors allows use of existing software in new designs.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.72 MB | |
Brochure | PDF 4.85 MB | |
End Of Life Notice | PDF 345 KB | |
End Of Life Notice | PDF 233 KB | |
End Of Life Notice | PDF 320 KB | |
Price Increase Notice | PDF 227 KB | |
Product Advisory | PDF 282 KB | |
Product Change Notice | PDF 147 KB | |
Application Note | PDF 338 KB | |
9 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.