The FCT3805 is a 3.3 volt, non-inverting clock driver built using advanced dual metal CMOS technology. The device consists of two banks of drivers, each with a 1:5 fanout and its own output enable control. The device has a "heartbeat" monitor for diagnostics and PLL driving. The MON output is identical to all other outputs and complies with the output specifications in this document. The FCT3805 offers low capacitance inputs with hysteresis. The FCT3805 is designed for high speed clock distribution where signal quality and skew are critical. The FCT3805 also allows single point-to-point transmission line driving in applications such as address distribution, where one signal must be distributed to multiple receivers with low skew and high signal quality. For more information on using the FCT3805 with two different input frequencies on bank A and B, please see AN-236.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Pkg. Dimensions (mm) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||
SSOP | 20 | 7.2 x 5.3 x 1.73 | C | Yes | Reel | 1 | 1.33 | ||
SSOP | 20 | 7.2 x 5.3 x 1.73 | I | Yes | Reel | 1 | 1.61 | ||
QSOP | 20 | 8.7 x 3.8 x 1.47 | C | Yes | Reel | 1 | 0.5454 | ||
QSOP | 20 | 8.7 x 3.8 x 1.47 | I | Yes | Reel | 1 | 1.61 | ||
49FCT3805PYG circleActive Samples Available |
SSOP | 20 | 7.2 x 5.3 x 1.73 | C | Yes | Tube | 1 | Get Samples, | |
SSOP | 20 | 7.2 x 5.3 x 1.73 | C | Yes | Reel | 1 | 1.47 | ||
49FCT3805PYGI circleActive Samples Available |
SSOP | 20 | 7.2 x 5.3 x 1.73 | I | Yes | Tube | 1 | 0.9898 | Get Samples, |
SSOP | 20 | 7.2 x 5.3 x 1.73 | I | Yes | Reel | 1 | |||
49FCT3805QG circleActive Samples Available |
QSOP | 20 | 8.7 x 3.8 x 1.47 | C | Yes | Tube | 1 | 0.9211 | Get Samples, |
QSOP | 20 | 8.7 x 3.8 x 1.47 | C | Yes | Reel | 1 | 1.6 | ||
49FCT3805QGI circleActive Samples Available |
QSOP | 20 | 8.7 x 3.8 x 1.47 | I | Yes | Tube | 1 | 1.061 | Get Samples, |
QSOP | 20 | 8.7 x 3.8 x 1.47 | I | Yes | Reel | 1 | |||
49FCT3805SOG circleActive Samples Available |
SOIC | 20 | 12.8 x 7.6 x 2.34 | C | Yes | Tube | 1 | 1.22 | Get Samples, |
SOIC | 20 | 12.8 x 7.6 x 2.34 | C | Yes | Reel | 1 | 1.011 | ||
49FCT3805SOGI circleActive Samples Available |
SOIC | 20 | 12.8 x 7.6 x 2.34 | I | Yes | Tube | 1 | 1.432 | Get Samples, |
SOIC | 20 | 12.8 x 7.6 x 2.34 | I | Yes | Reel | 1 | 1.186 |