The IDT411 is a cost-effective clock synthesizer developed to optimize component count for PC motherboard and peripheral applications. The device supports a common, low cost 14.31818 MHz crystal. The device locks all output frequencies to enhance system performance. By supporting common PC peripheral interface frequencies including 25 MHz for Ethernet and 24.576 MHz for audio and other applications, the device lowers chip count enhancing system cost and reliability. The IDT411 utilizes a low pin count 8-pin SOIC package to optimize board space. IDT is a leader in low jitter and power consumer application clock sources. These devices are capable of supporting CCD, video, audio, USB, CPU, and other peripherals.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 205 KB | |
End Of Life Notice | PDF 161 KB | |
Product Change Notice | PDF 439 KB | |
End Of Life Notice | PDF 161 KB | |
End Of Life Notice | PDF 159 KB | |
Product Change Notice | PDF 361 KB | |
Product Change Notice | PDF 223 KB | |
7 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.