The IDT2309NZ is a low-cost buffer designed to distribute high-speed clocks in mobile PC systems and desktop PC systems with SDRAM support. This part has nine outputs, eight of which can be used to drive two DIMMs or four SO-DIMMs, and the remaining can be used for external feedback to a PLL. The IDT2309NZ operates at 3.3V and outputs can run up to 133.33MHz The IDT2309NZ is designed for low EMI and power optimization. It has multiple VDD and VSS pins for noise optimization and consumes less than 32mA at 66.6MHz, making it ideal for the low power requirements of mobile systems.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|
Part Number | ||||||||
2309NZ-1HDCG circleActive Samples Available |
SOIC | 16 | C | Yes | Tube | 3 | 4.007 | Get Samples, |
SOIC | 16 | C | Yes | Reel | 3 | 6.15 | ||
2309NZ-1HDCGI circleActive Samples Available |
SOIC | 16 | I | Yes | Tube | 3 | 7.424 | Get Samples, |
SOIC | 16 | I | Yes | Reel | 3 | |||
2309NZ-1HPGG circleActive Samples Available |
TSSOP | 16 | C | Yes | Tube | 1 | Get Samples, | |
TSSOP | 16 | C | Yes | Reel | 1 | |||
2309NZ-1HPGGI circleActive Samples Available |
TSSOP | 16 | I | Yes | Tube | 1 | 3.571 | Get Samples, |
TSSOP | 16 | I | Yes | Reel | 1 |